IESNA:LM-63-2002
[TEST]P1199517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-927-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5449
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
549.7 571.2 611.1 656.2 695.5 730.3 757.8 775.9 782.8 789.7
817.5 841.6 876.9 951.9 1059.2 1186.9 1315.3 1439.8 1550.1 1639.6
1738.9 1830.2 1924.1 2012.2 2090.9 2117.3 2072.5 1962.6 1672.9 1077.9
393.3 143.2 75.2 41.6 22.4 6.6 0
549.7 575 616 660.5 701.3 734.3 763 780.2 787.4 794
818.7 841.3 873.8 941.8 1046 1170.6 1294.6 1422.6 1534.6 1636.2
1729.5 1835.4 1924.4 2012.8 2094.9 2131.9 2106.1 2005.9 1737.8 1165.1
446.6 156.7 82.7 45.1 23.8 8 0
549.7 571.5 610.3 653.9 692.4 725.7 751.5 768.4 775 777.9
797.1 823 852 906.5 998.9 1115.8 1249.2 1383.9 1506.1 1606
1697.3 1799.5 1914.3 2027.7 2135.6 2222.6 2281.5 2278 2077.4 1529.7
710.7 231.9 118.8 66.6 31.3 10.3 0
549.7 568.4 604 644.4 679.4 709.9 734.6 749.5 755.8 757.8
768.1 795.7 823.5 856 917.4 1006.4 1114.9 1236.6 1366.6 1499.3
1629.9 1765.9 1909.7 2068.2 2230.4 2357.2 2462 2572 2613 2275.1
1428.1 548.8 213 115.7 63.2 20.1 0
549.7 566.9 598.2 634.4 666.8 695.2 719.1 734.6 742 745.8
750.9 769 799.1 824.1 855.1 908.5 987.2 1084.2 1197.9 1331.9
1489.5 1667.5 1854 2070.5 2260.8 2448.8 2642.3 2877.1 3146.6 3206.6
2691.7 1655.4 709.3 319.5 156.2 61.1 0
549.7 563.2 589 619.2 649.6 678 702.1 720.5 731.1 738.9
744.9 756.4 779.6 809.2 833.9 862.6 910.5 980.6 1075.9 1184.4
1308.7 1447.3 1600.6 1777.4 1980.1 2228.6 2524 2879.4 3365.4 3822.6
3799.4 3048.5 1810.4 774.2 268.4 60.3 0
549.7 562.9 587.9 618.9 647.6 675.4 699.8 718.8 730.3 738.6
744.6 756.1 777.9 806.9 832.7 860.9 905.1 968.5 1064.1 1164
1292 1418 1568.4 1740.9 1945.6 2194.8 2490.4 2848.1 3335.2 3820.9
3810.6 3071.7 1846.9 796 274.4 61.7 0
549.7 560.6 581.3 606.8 633.8 660.2 686 707.3 721.9 733.1
744.3 759 775.3 790.8 812.3 842.5 877.2 920.9 986.3 1077.3
1189 1320.7 1479.2 1673.8 1903.7 2169.8 2463.2 2784.1 3170.5 3519.2
3459.5 2765.7 1643.6 649.3 194 38.5 0
549.7 559.2 573.8 595.1 618.9 643.6 669.4 692.6 711.9 729.1
746 764.4 779.6 792.5 808.9 828.4 861.1 908.8 982.6 1087.3
1226.6 1401.9 1608.3 1837.7 2074.8 2323.9 2582.9 2860.4 3137.4 3225
2944 2095.5 984.9 346.5 138.1 54.5 0
549.7 555.2 565.2 580.4 599.9 622 646.7 669.7 690.9 711.9
732.5 753.2 770.7 787.1 804 823.3 852.5 900.8 982.6 1102.8
1269 1472.3 1695.6 1926.7 2164.3 2407.2 2661.2 2890.6 2991.6 2795.3
2159.2 1083.6 326.4 138.4 81.2 41 0
549.7 554 560.3 572.1 587.3 606 626.1 647.6 668.5 690.1
713.3 737.4 761.5 782.5 805.7 833 873.2 938.1 1036.5 1176.3
1378.4 1615.2 1891.4 2176.1 2475.5 2725.8 2931.3 2998.2 2809.9 2253.6
1404 556.3 166.8 68.9 33.3 10.9 0
549.7 552.3 557.4 567.5 582.4 597.6 617.4 637.8 658.2 678.3
701.8 727.4 752.9 776.2 803.4 833.9 878.9 940.4 1031.9 1164
1345.4 1576.2 1841.1 2111.5 2360.7 2552.1 2648 2589.2 2331.1 1773.4
1014.1 386.7 134.1 54.8 23.8 4.9 0
549.7 551.4 554.6 565.2 578.1 593.9 610.8 629.2 648.7 667.4
688.6 712.7 735.7 759 783.9 813.5 849.7 899.9 965.6 1054
1180.9 1353.4 1559.8 1768.8 1943.9 2042.6 2026.6 1888.2 1637.9 1221.4
670.5 257.8 100.8 50.2 31.9 12.1 0
549.7 548.3 551.7 560.3 572.4 587.3 603.7 619.7 635.2 648.7
663.7 677.4 690.1 700.1 704.4 703.8 697 684.3 668.5 653.6
639.8 634.1 634.1 622.6 576.1 486.5 372 269.8 200.9 155.9
125.2 103.3 85.5 67.7 44.8 18.9 0
549.7 546.8 550 560 573.2 587.9 603.7 619.2 634.1 643.6
648.2 646.7 641 628.3 608.3 581.8 550 515 477.6 435.2
393.8 353.9 315.8 280.4 248.3 222.7 200.1 183.4 167.6 151
130.6 110.5 87.8 64.9 39.3 17.8 0
549.7 545.1 550.6 560.9 575 590.7 608.8 625.5 635.5 639.5
634.7 622.3 606.8 587 565.5 540.2 508.9 473.6 435.5 395.3
355.7 318.6 286.2 258.6 234.2 214.1 197.2 187.4 175.1 159
138.9 111.7 86.4 61.4 35.6 18.4 0
549.7 544.8 550.8 563.5 578.7 597.3 616 628.9 635 634.1
627.2 617.2 599.6 575.8 548.3 520.4 490.9 456.7 418.8 380.1
344.2 314.3 287.6 264.7 243.7 225 214.1 204.1 204.4 205.8
192.3 167.9 149.3 116 80.4 53.7 0
549.7 546.3 553.7 567.2 586.4 604.8 619.5 630.9 634.7 633.8
628.1 615.7 595.1 569.8 540.2 509.2 470.8 429.4 389.2 353.4
322.9 297.4 275.9 257.2 238.8 222.5 208.7 225 256.6 270.7
263.5 252 241.7 195.2 156.4 111.1 0
549.7 546.5 555.7 571.8 590.2 609.4 623.2 631.5 634.1 633.5
628.3 616.6 597.1 572.4 536.5 495.2 446.9 401.6 357.9 324.4
293.4 269.8 250.3 234.8 219.6 199.5 207.8 228.5 239.1 234.2
221.6 220.7 192 157 132.9 94.4 0
549.7 546.8 557.2 574.4 594.5 612.3 624.9 632.1 635 634.1
628.9 618.6 603.4 578.7 539.7 488.6 432 378 331.3 292.8
261.5 239.7 224.2 211.3 190.9 187.2 198.1 210.4 206.4 194.9
186 177.1 145 118.6 100.2 70.9 0
549.7 547.1 558.3 576.4 598.2 615.1 628.1 635.5 639.3 638.4
632.4 624 608.8 580.7 537.6 481.7 418.5 355.7 302.5 264.9
239.1 220.7 207.2 193.8 176.2 181.1 191.2 196.9 190.6 210.7
193.5 172.8 129.7 104.8 86.4 53.1 0
549.7 548.3 558.9 577 597.3 616.3 629.2 636.7 641 641.3
637 629.5 614.9 587.9 544 486 419.4 353.6 299.1 261.8
237.7 219.3 205.5 190.9 174 179.1 188.9 194.6 188 209
193.5 157.6 125.4 103.6 86.1 41.6 0
